What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7831A N4010A Calibration Application
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2018-01-01 | E.03.00 | Updated to use TME revision E.03.70 or later. Changes to supported ETE (electronic test equipment). Added the N5245A as an alternative network analyzer for Input VSWR test. Added the N9030A/B as an alternative spectrum analyzer for all applicable tests. Added the 53230A as an alternative universal counter for all applicable tests. Added the N1913A/N1914A as an alternative power meter for all applicable tests. Updated the report template to conform with the Keysight Instrument Calibration Report Standard Reference. Removed support for the Out of Tolerance Report type. Added power sensor zeroing in all power sensor reference setups for Receiver Power. Level Accuracy Performance Verification and Receiver Flatness Adjustment. |
| Release Date | Version |
|---|---|
| 2018-01-01 | E.03.00 |
| Version Description |
|---|
| Updated to use TME revision E.03.70 or later. Changes to supported ETE (electronic test equipment). Added the N5245A as an alternative network analyzer for Input VSWR test. Added the N9030A/B as an alternative spectrum analyzer for all applicable tests. Added the 53230A as an alternative universal counter for all applicable tests. Added the N1913A/N1914A as an alternative power meter for all applicable tests. Updated the report template to conform with the Keysight Instrument Calibration Report Standard Reference. Removed support for the Out of Tolerance Report type. Added power sensor zeroing in all power sensor reference setups for Receiver Power. Level Accuracy Performance Verification and Receiver Flatness Adjustment. |
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- N4010A Options 101, 102, 103, 105, 106, 109, 110
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- N4010A Options 101, 102, 103, 105, 106, 109, 110
SHOW MORE