Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MBP 2016.01 Hotfix 2
Model Builder Program (MBP) 2016.01 Hotfix 2 includes a number of enhancements and fixes for known issues.
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux (.tar) | mbp2016_01_hf2_100_linux_x86_64.tar | Download | 472,907,776 bytes (451 MB) |
Windows 64-bit (.exe) | MBP2016_01.hf2.exe | Download | 623,902,720 bytes (595 MB) |
Windows 32-bit (.exe) | MBP2016_01.hf2_win32.exe | Download | 754,974,720 bytes (720 MB) |
Note: MBP 2016.01 HF2 is a complete independent installer and does not require base release.
Please see the MBP 2016 01 Hotfix 2 Release Notes (PDF, 103 KB) for details about enhancements and defect fixes included in this hotfix.
Return to the MBP Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility