How to Run LabVIEW Programs with Keysight PXI Instruments

Application Notes

PXI systems deliver a PC-based, high performance measurement and automated test platform. In addition to speed, size and scalability, PXI users benefit from an open industry standard, which means that PXI hardware – instrument modules, chassis and other equipment from different vendors can be used interchangeably. National Instrument’s LabVIEW programming environment supports vendor interoperability, allowing test engineers to select from a broad range of instruments, including Keysight’s PXI modules. To facilitate running LabVIEW programs with Keysight instruments, many of the Keysight PXI products come with LabVIEW drivers. Additionally, products with .NET drivers and LabVIEW wrappers can be used in LabVIEW.

 

This application note demonstrates how to easily use Keysight’s PXI instruments in a LabVIEW program environment. The following topics and examples are covered:

 

  • Using a Keysight instrument’s .NET driver and driver wrapper
  • Using a Keysight instrument’s Soft Front Panel (SFP)
  • Using Keysight instrument’s LabVIEW G drivers