New Standard for High-Speed Component Tests
The Keysight E4982A LCR meter provides the best performance for the passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies is required. The E4982A is compatible to 4287A for Drop-in replacement.
Key features
Unparalleled measurement speed and repeatability
- 0.9 msec (measurement time mode 1)
- 2.1 msec (measurement time mode 2)
- 3.7 msec (measurement time mode 3)
- Low variation for repeatability
Excellent accuracy and wide impedance range
- 11 parameters: |Z|, |Y|, L, C, R, X, G, B, D, Q, ø
- Measurement range from 0.14 Ω to 4.8 kΩ (within 10% accuracy)
- 0.8% basic accuracy
- Sophisticated calibration/compensation method with calibration wizard function
System Integration Capability with 4287A compatibility
- SCPI commands
- GPIB, LAN, USB, Handler interface
- Cable extension and small test head (the same size as the 4287A)
- Multi-function comparator
- Contact check using DCR measurement function
New functions which are not in 4287A
- List measurement up to 201 points/table, table and plot format
- User defined function keys/parameters
- Undo recall/preset
- Context sensitive embedded help