E4980A/E4980AL Precision LCR Meters

Configuration Guides

E4980A/E4980AL Configuration Guide Introduction

This guide helps you to define the options and accessories for the E4980A and E4980AL precision LCR meters.

The E4980A is the model number of the 20 Hz to 2 MHz frequency range LCR meter. The E4980AL is the model number of 20 Hz to either 300 kHz, 500 kHz or 1 MHz frequency range LCR meter. The E4980AL is a distributor preferred product.

For configuring options, see this page for the E4980A, and page 6 for the E4980AL.

E4980A Ordering Guide

The following steps will guide you through configuring your E4980A.

Available Accessories – for Calibration and Maintenance

E4980AL Ordering Guide

The following steps will guide you through configuring your E4980AL.

Hardware Upgrades

When the model number on the front panel is labeled E4980AL: