Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight offers three performance grades of benchtop vector network analyzers (VNA) — Essential, Expert, and Pro. Any of these can be built out based on features and performance you need.
Compact form factor for portable benchtop network analysis
Keysight benchtop vector network analyzers enable you to validate designs, characterize components, and ensure quality during production. Select the VNA you need based on the number of sources, integrated low-noise receivers, maximum frequency, and more. Explore our wide range of benchtop vector network analyzers from Essential to Pro performance grades to find the one that is right for your application.
Starting from
Starting from
Starting from
Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs. They provide high performance in a lightweight, portable form factor — ideal for labs with limited space. Unlike benchtop vector network analyzers, which are standalone instruments, USB VNAs connect to a host PC to handle data processing and analysis. Transfer your component characterization data across the workflow easily using the same user interface, measurement capabilities, and automation code as our benchtop and modular vector network analyzers. Get the same measurement reliability as our Essential benchtop VNAs in a portable unit. With models ranging from 2 to 6 ports, select the USB vector network analyzer that is right for your application.
Keysight modular vector network analyzers provide you with Essential benchtop level-performance in a compact, flexible form factor, helping you scale your multiport and multidevice testing needs. While the dynamic range of conventional switch-based systems limits measurement speed, modular VNAs allow wider intermediate frequency bandwidths to test faster. Support up to 50 ports in a single chassis. With models ranging from 9 kHz to 53 GHz, select the modular VNA that is right for your application.
Keysight benchtop vector network analyzers enable you to validate designs, characterize components, and ensure quality during production. Select the VNA you need based on the number of sources, integrated low-noise receivers, maximum frequency, and more. Explore our wide range of benchtop vector network analyzers from Essential to Pro performance grades to find the one that is right for your application.
Starting from
Starting from
Starting from
Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs. They provide high performance in a lightweight, portable form factor — ideal for labs with limited space. Unlike benchtop vector network analyzers, which are standalone instruments, USB VNAs connect to a host PC to handle data processing and analysis. Transfer your component characterization data across the workflow easily using the same user interface, measurement capabilities, and automation code as our benchtop and modular vector network analyzers. Get the same measurement reliability as our Essential benchtop VNAs in a portable unit. With models ranging from 2 to 6 ports, select the USB vector network analyzer that is right for your application.
Keysight modular vector network analyzers provide you with Essential benchtop level-performance in a compact, flexible form factor, helping you scale your multiport and multidevice testing needs. While the dynamic range of conventional switch-based systems limits measurement speed, modular VNAs allow wider intermediate frequency bandwidths to test faster. Support up to 50 ports in a single chassis. With models ranging from 9 kHz to 53 GHz, select the modular VNA that is right for your application.
Expand the capabilities of your network analyzers with software that enables complex characterization, including measurements like spectrum analysis, EVM, and ACPR or accessories like cables, fixtures, and calibration kits.
Wireless communications
Test phased array antennas with spherical antenna pattern measurements.
Aerospace and Defense
Characterize frequency converters using a combination of signal generation and analysis tools.
WIRED COMMUNICATION
Measure impedance mismatch with a vector network analyzer and hot time-domain reflectometry.
Aerospace & Defense
Verify TR module performance using a network analyzer with noise figure software.
Wireless communications
Learn how to conduct fully vector-corrected noise figure measurements and modulation distortion analysis.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Vector network analyzers are test instruments that measure electrical network parameters. They are essential for radio frequency (RF) and microwave component analysis of various passive and active devices, including filters, antennas, and power amplifiers.
Network analyzers are the go-to instrument to conduct transmission, reflection, and impedance measurements, as well as scattering parameters (S-parameter) measurements during design and production processes.
They also support non-linear distortion analysis, vector calibration, and real-time measurements, enabling engineers to test and optimize components for high-speed and high-precision applications. The ability to measure across a wide frequency range with high accuracy makes VNAs indispensable in the development and manufacturing of RF and microwave devices.
A vector network analyzer (VNA) measures the electrical performance of RF and microwave components, circuits, and systems by analyzing how signals propagate through them. It evaluates key parameters, including gain, loss, reflection, impedance, and phase shift, across a wide frequency range. Engineers use VNAs to characterize devices such as antennas, filters, amplifiers, cables, and connectors, ensuring that designs meet strict performance requirements in applications including wireless communications, radar, aerospace, automotive, and 5G.
VNAs perform these measurements by sending a calibrated RF signal into the device under test (DUT) and capturing the vector response, including both amplitude and phase, across the frequency spectrum. This enables precise measurement of S-parameters (S11, S21, S12, S22), including transmission (gain, insertion loss), reflection (return loss, VSWR), and impedance. VNAs support a wide range of applications, including spectrum and pulse measurements, active device testing, and advanced component modeling, making them indispensable in both research and development (R&D) and production environments.
VNA calibration is the process of correcting systematic errors in a Vector Network Analyzer (VNA) to establish an accurate measurement reference plane at the device under test. Calibration removes errors caused by cables, connectors, mismatch, and instrument imperfections.
All VNAs require calibration to achieve accurate amplitude and phase measurements. Regular calibration compensates for drift, connector wear, cable changes, and environmental factors.
Top network analyzers for RF testing offer wide frequency coverage, excellent dynamic range, low trace noise, and reliable calibration accuracy.
Keysight VNAs are widely used in RF labs and production lines because they support everything from component‑level S‑parameters to advanced nonlinear device characterization.
Alternatives include:
VNAs are typically calibrated using standard techniques such as SOLT (Short Open Load Through) or TRL (Thru Reflect Line). Manual calibration involves connecting precision calibration standards and measuring their known responses so the instrument can remove systematic errors. Automatic electronic calibration (ECal) modules simplify this process, providing fast and more repeatable calibrations. Periodic recalibration help maintain measurement accuracy and traceability to international standards.
Vector Network Analyzers (VNAs) are widely used to evaluate active RF components such as amplifiers, mixers, converters, and filters. Typical measurements include:
Key features include:
VNA pricing depends heavily on frequency range, number of ports, and performance class. Entry level VNAs start at lower price tiers, while high end models capable of mmWave, multiport, and advanced modulation testing fall into higher professional ranges. Keysight also offers bundled configurations and modular PXI solutions to support flexible budgeting.
For antenna testing, choose a VNA with wide dynamic range, low phase noise, and time domain or distance to fault capability. Keysight vector network analyzers support antenna characterization, including impedance matching, radiation loss, bandwidth analysis, and time-domain distance-to-fault measurements.
Best practices include:
VNAs are available in a wide range of frequency configurations, from a few kilohertz (kHz) to hundreds of gigahertz (GHz) depending on the instrument architecture. Lower-frequency VNAs are typically used for RF and wireless applications, while higher-frequency systems support microwave, millimeter-wave, and emerging 5G/6G research. Many VNAs also support frequency extension modules that enable measurements into sub-terahertz (THz) ranges.