PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

XGS Modular network

Modular network and security test system

High-port-density chassis for Keysight network and security test load modules with efficient power and cooling.

XGS Modular network

Showing 12 of 21

Image of  PXIe Vector Network Analyzer, 9 kHz to 4.5 GHz
PXIe Vector Network Analyzer, 9 kHz to 4.5 GHz
Model
M9800A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
4.5 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 300 kHz to 26.5 GHz
PXI Vector Network Analyzer, 300 kHz to 26.5 GHz
Model
M9375A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
26.5 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 300 kHz to 20 GHz
PXI Vector Network Analyzer, 300 kHz to 20 GHz
Model
M9374A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
20 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 300 kHz to 14 GHz
PXI Vector Network Analyzer, 300 kHz to 14 GHz
Model
M9373A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
14 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 300 kHz to 9 GHz
PXI Vector Network Analyzer, 300 kHz to 9 GHz
Model
M9372A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
9 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 300 kHz to 6.5 GHz
PXI Vector Network Analyzer, 300 kHz to 6.5 GHz
Model
M9371A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
6.5 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 300 kHz to 4 GHz
PXI Vector Network Analyzer, 300 kHz to 4 GHz
Model
M9370A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
4.5 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 9 kHz to 20 GHz
PXI Vector Network Analyzer, 9 kHz to 20 GHz
Model
M9804A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
20 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 100 kHz to 44 GHz
PXIe Vector Network Analyzer, 100 kHz to 44 GHz
Model
M9807A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
44 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 9 kHz to 14 GHz
PXIe Vector Network Analyzer, 9 kHz to 14 GHz
Model
M9803A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
14 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Image of  PXI Vector Network Analyzer, 9 kHz to 9 GHz
PXI Vector Network Analyzer, 9 kHz to 9 GHz
Model
M9802A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
9 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
Model
M9801A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
6.5 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Clear All