应用文章
High Definition Multimedia Interface (HDMI) is the digital video interface for consumer electronics applications. HDMI 2.1, developed by the HDMI Forum’s Technical Working Group, is backwards compatible with earlier versions of the HDMI specification and significantly increases transmission bandwidths up to 48 Gbps.
Since the transmission rate of HDMI 2.1 is double that of HDMI 2.0, interoperability issues due to signal quality distortions introduce new technical requirements for compliance testing of HDMI 2.1 sink and source devices.
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.