技术资料
The Keysight Technologies, Inc. N1918A Power Analysis Manager software is a powerful application software that complements the U2000 Series USB power sensors, and enhances capabilities of the N1911A/2A and N8262A P-Series power meters. There are two versions of the software: the basic Power Panel and advanced Power Analyzer.
Easy monitoring and analysis
Viewing on a PC screen helps you monitor measurements better. Enhancing features include multiple display formats and list view of multiple devices. The software’s intuitive and user-friendly user interface helps you navigate to the functions you need quickly, easily.
Analyze power signals better with the software’s wide range of functions, from the basic Min/Max and measurement math to the advanced CCDF2 and pulse characterization2. What’s more, your saved measurement results are time-stamped for easier troubleshooting.
Easy license sharing amongst the team
The USB dongle license (N1918A-200) enables the transfer of software license from one PC platform to another. This makes it easier for the sharing of license amongst multiple users in the team as they can conveniently run the Power Analyzer software on their respective PCs or laptops.
Features
Power Panel and Power Analyzer Comparison Table
Power Panel comes bundled with the instruments while a free, fully functional trial version of the Power Analyzer automatically runs for 30 days upon installation from the bundled CD. Power Analyzer’s licenses, N1918A-100 and N1918A-200, are available for purchase separately.
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.