Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
N2796A
Ideal for digital system design, component design/characterization, and educational research applications.
The N2796A is a new generation of low-cost, single-ended active probe with the AutoProbe interface. The probe integrates many of the characteristics needed for today’s general-purpose, high-speed probing - especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1 pF) provide ultra low loading of the DUT. This, accompanied with superior signal fidelity, makes this probe useful for most of today’s digital logic voltages. And with its wide dynamic range (±8 V) and offset range (±12 V), the probe can be used in a wide variety of applications.
For high signal integrity probing, the N2796A 2 GHz active probe is a perfect complement to Keysight’s 1 GHz bandwidth Infiniium and InfiniiVision Series scopes. The N2796A can also be used with Keysight’s 2.5 GHz or higher bandwidth Infiniium 9000 or 90000 Series scopes as a low-cost alternative to 1156A-1158A active probe or InfiniiMax probe.
The N2796A is equipped with a white LED headlight to illuminate the circuit under test. The probe is powered directly by the InfiniiVision and Infiniium AutoProbe interface, eliminating the need for an additional power supply. The probe also comes with a number of accessories that allow for easy connections to the circuit under test.
PS0004A
Streamline safe, isolated insights with a galvanically isolated differential probe.
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
PS0006A
Streamline safe, isolated insights with a galvanically isolated differential probe.
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
PS0008A
Streamline safe, isolated insights with a galvanically isolated differential probe.
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
DP0001A
DP0001A probe is a 400 MHz, 2kV (Mains Isolated) / 1 kV CAT III differential high voltage probe that you can use with a Keysight oscilloscope.
The DP0001A is a 400 MHz high voltage differential probe with 2 kV mains isolated or 1 kV CAT III rating designed for making accurate high-voltage power measurements required for testing today’s WBG power devices, power converters or motor drives. Thanks to high bandwidth and low loading characteristics, the probe can accurately measure 1kV transient pulse with as fast as 1.2 nsec of edge speed (10-90%) in modern switching power supplies. Also, high CMRR simplifies the measurement challenges found in noisy, high common-mode power electronics environments.
When used with an Infiniium oscilloscope, the probe supports an auto-switchable attenuation ratio that automatically sets the probe attenuation to the value necessary to make the dynamic range of the probe greater than or equal to the level required to measure the current input signal. A variety of accessories are shipped with this probe to suit various DUT connection scenarios and to make the connection to compact target devices possible.
The differential probes have a differential input resistance of 10 MΩ and low input capacitance of 2 pF to minimize circuit loading. The DP0001A is compatible with Keysight oscilloscopes with a 50-Ω AutoProbe interface, which configures the scope for the probe automatically.
When probing differential signals inside of environmental chambers at extreme temperatures, Keysight offers the N7013A extreme temperature extension kit. The N7013A is compatible with the DP0001A with a de-rated bandwidth of 70 MHz. The 70 cm long differential cable set and accessories can operate in temperatures ranging from -40 degC to +85 degC.
The probe is compatible with InfiniiVision 3000TX, 4000X, 6000X and Infiniium S, 9000A, 90000X, V, Z, UXR <=33GHz (with N5442A adapter).
DP0033A
Designed to make accurate differential measurements up to ±3,000 V in fast-switching environments with high common-mode voltages.
The Keysight DP0033A is a 200 MHz high voltage differential probe with 600 Vrms CAT III ratings. Make safe and accurate differential voltage measurements up to ±3,000 V in fast-switching environments with high common-mode voltages.
Features include:
The DP0033A ships with the following standard accessories:
The DP0033A is compatible with Keysight oscilloscopes with 1 MΩ AutoProbe interfaces, including InfiniiVision 3000X, 4000X, 6000X, and HD3 Series, and Infiniium EXR and MXR-Series
DP0032A
Designed to make accurate differential measurements up to ±1,500 V in fast-switching environments with high common-mode voltages.
The Keysight DP0032A is a 200 MHz high voltage differential probe with 600 Vrms CAT III ratings. Make safe and accurate differential voltage measurements up to ±1,500 V in fast-switching environments with high common-mode voltages.
Features include:
The DP0032A ships with the following standard accessories:
The DP0032A is compatible with Keysight oscilloscopes with 1 MΩ AutoProbe interfaces, including InfiniiVision 3000X, 4000X, 6000X, and HD3 Series, and Infiniium EXR and MXR-Series
DP0031A
Designed to make accurate differential measurements up to ±750 V in fast-switching environments with high common-mode voltages.
The Keysight DP0031A is a 200 MHz high voltage differential probe with 300 Vrms CAT III / 600 Vrms CAT II ratings. Make safe and accurate differential voltage measurements up to ±750 V in fast-switching environments with high common-mode voltages.
Features include:
The DP0031A ships with the following standard accessories:
The DP0031A is compatible with Keysight oscilloscopes with 1 MΩ AutoProbe interfaces, including InfiniiVision 3000X, 4000X, 6000X, and HD3 Series, and Infiniium EXR and MXR-Series.
DP0030A
Designed to make accurate differential measurements up to ±750 V in fast-switching environments with high common-mode voltages.
The Keysight DP0030A is a 100 MHz high-voltage differential probe with 300 Vrms CAT III / 600 Vrms CAT II ratings. Make safe and accurate differential voltage measurements up to ±750 V in fast-switching environments with high common-mode voltages.
Features include:
The DP0030A ships with the following standard accessories:
The DP0030A is compatible with any oscilloscope on the market that has BNC inputs with 1 MΩ input impedance.
PS0015A
Deskew and verify the performance of your optically isolated probe using a probe tip with an MMCX-type connector.
The PS0015A Isolated Probe Deskew and Performance Verification Kit is designed for use with the associated MMCX connector-style tips (PS0017/8/9A). The PS0015A PV fixture is meant only for deskew and performance verification of the probe. It is not designed for any other testing purpose. This fixture is safely rated to the maximum of 30 Vrms / 42 Vpk / 60 VDC. Please do not use it with voltages higher than this rating. The PV fixture kit includes one of each of the following:
Compatible probes:
Compatible probe tips:
PS0014A
Stable support for probing precision.
The PS0014A isolated probe adapter is compatible with Keysight's N2787A 3D probe positioner to provide extra stability and support. The adapter is not exclusive to the isolated probe and can pair with any Keysight probe that fits on the platform and within the straps. User assembly required.
Compatible probes: