Multiport RF Transceivers
User-friendly and stable multiport RF test platforms for fast and accurate MIMO and massive MIMO RF beamforming measurement and analysis
Already own this product? View Technical Support
Highlights
Redefining MIMO and Massive MIMO Testing
User-friendly and stable multiport RF test platforms for fast and accurate MIMO and massive MIMO RF beamforming measurement and analysis
- Phase and time coherent multi-channel RF measurements
- Simultaneous multi-radio (DUT) RF measurement support
Keysight measurement application software
- PathWave Vector Signal Analysis
- PathWave Signal Generation
- WaveJudge for advanced signal analysis from PHY/L1 to higher layers with MIMO and Beamforming
- Keysight's KS8400A Test Automation Platform allows quick creation of automated test harnesses, for rapid design validation
- 5G NR MIMO and Massive MIMO RF testing from 2T2R up to 64T64R radios and base stations
- Open RAN MIMO and Massive MIMO Radio Unit Testing (O-RU)
- Active Antenna Array testing
- Proprietary multiport radio module RF MIMO and beamforming testing
- Multiport RF measurements in RF conducted (RF cable connection) and in Over-The-Air multi-probe test setups
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
S9160A 5G Massive MIMO RF Beamforming Test Accelerator solution is for Open RAN Radio Unit (O-RU) and complete base station RF MIMO and massive MIMO RF beamforming testing.
E6416A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 4 or up to 16 Vector Signal Analyzers (VSA) and 4 or up to 16 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming test of network and devices.
E6464A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 8 or up to 64 Vector Signal Analyzers (VSA) and 8 or up to 64 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming test of network and devices.
Next
Extend the Capabilities of Your Platform With the Right Tools
Featured Resources
Want help or have questions?