Model:
M9370A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight M9370A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
Best Speed at 201 Point, 1 Sweep
6 ms
Dynamic range
115 dB
Maximum frequency
4.5 GHz
Output power
7 dBm
Applications
Multiport test, Multi-Site
Components
Cables, Antennas, Connectors, Filters
Number of built-in ports
2
Minimum frequency
300 kHz
Form factor
PXIe, Modular
VNA Series
PXI VNA
VNA Type
Modular
Number of Internal Sources
1.000000
Number of Internal Sources
1
Instrument Type
Modular
Type
Modular
Platform
PXIe
Bundles
Maximum output power
7 dBm
Maximum number of sources
1
Configurable test ports
0
Trace Noise
0.003 dB rms
See what's included, and how you can upgrade your experience with Keysight.
List Price:
CA$ 30,596
Model:
M9370A
Delivery:
QTY
Options
1
PXIe Network Analyzer 300 KHz - 4 GHz
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.