Model:
E36154ABVX
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NB6-class Pro benchtop DC power supplies include the B2960 Series.
The Keysight E36154ABVX consists of a Keysight E36154A DC power supply, a Keysight E36150ADVU Scope View and arbitrary waveform generation (AWG) capabilities, a Keysight E36150ATMU Automotive Standards Testing Capabilities with Enhanced Programming Speed, ISO Preset Library, Playback Simulation and E-Logging features, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36154A includes single-output and auto-range capabilities, 30V, 80 A, 800 W, and LAN and USB interfaces.
Maximum current per output
80 A
Maximum power
800 W
Maximum voltage per output
30 V
Number of outputs
1
Adjustable slew rate
Yes
Data logger
Yes
LIST mode
Yes
Arbitrary waveform generation
Yes
4-wire remote sense
Yes
Up / down programming settling time
15 ms
See what's included, and how you can upgrade your experience with Keysight.
List Price:
CA$ 7,261
Model:
E36154ABVX
Delivery:
QTY
Options
1
Software PW9252A price to be added separately. Better value automotive bundle of E36154A DC power supply, single-output, auto-range: 30V, 80A, 800W: LAN, USB, E36150ADVU, E36150ATMU and PW9252A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Automotive Standards Testing Capabilities with Enhanced Programming Speed and Preset Waveforms for E36150 Series Bench Power Supplies
1
Scope View and Arbitrary Waveform Generation Capabilities for E36150 Series Bench Power Supplies
1
PathWave Advanced Power Control and Analysis
1
AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz
The Keysight E36154ABVX consists of a Keysight E36154A DC power supply, a Keysight E36150ADVU Scope View and arbitrary waveform generation (AWG) capabilities, a Keysight E36150ATMU Automotive Standards Testing Capabilities with Enhanced Programming Speed, ISO Preset Library, Playback Simulation, and E-Logging features, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36154A includes single-output and auto-range capabilities, 30V, 80 A, 800 W, and LAN and USB interfaces.
The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.
Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.
Enhanced output programming speed up to 7.5x faster to support the fast voltage drops and rises that are required for some of the ISO tests.
ISO preset library includes up to seven waveforms, including the starting profile, reset behavior, motor regen, load dump, etc., that are derived from the ISO. The library allows users to load ISO waveforms without tedious manual output programming and, at the same time, provides them with the flexibility to easily navigate the waveform segments and modify settings with the intuitive embedded UI according to their test case.
The playback simulation feature allows the user to easily import and output complex waveforms with up to 10,000 constant-dwell setpoints. One step beyond just ensuring compliance with ISO, this feature allows you to capture actual power conditions in the real vehicle system where your DUT will operate, from an oscilloscope in CSV format, and then play them back repeatedly in the lab with your E36150 Series.
The E-logging feature enables fast sampling at up to 1 ms, with concurrent voltage and current trace measurements. The sampling rate and resolution of the measurement system for automotive ISO test applications must be adjusted to capture all maximum and minimum values (peaks or bottoms) and to detect interruptions and short circuits during ISO tests unambiguously. The E-logging feature supports this requirement by continuously sending critical measurement data to your PC via LAN or USB interface at a configurable interval (default every 0.1 second), ensuring timely live updates and precise data recording.
The PW9252A PathWave Advanced Power Control and Analysis Software allows you to control your instruments from your PC for advanced analysis and automation. If ordering from distributors, it is mandatory to add the preferred software license to the bundle
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.