Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
High‑precision 1.5 A glitch amplifier for fault‑injection testing. Delivers sharper glitches, low‑impedance drive, and seamless integration with embedded targets.
Technology
Device Security
Product type
Glitch amplifier
Voltage range
0 V to 4 V
Find out what's included and explore available upgrade options from Keysight.
The 1.5 A Glitch Amplifier is designed to make your fault injection tests applicable to a wide range of embedded targets. Easily connect the 1.5 A Glitch Amplifier to the DS1180A and DS1070A/71A to generate sharp and accurate glitches on the target and to an oscilloscope to measure and view the glitches that you generate.
Designed to drive the input pin of an embedded processor, the 1.5 A Glitch Amplifier has virtually 0 Ω output impedance. The DS1140B can operate as a single power supply between 0 and 4 volts (V). This voltage is set in Inspector and controlled via the DS1180A and DS1070A/71A.
The 1.5 A Glitch Amplifier has an amplification factor of two. For example, when setting a continuous voltage level of 2 V and a glitch peak voltage of 3 V, the voltage levels between the DS1180A and DS1070A/71A and the 1.5 A Glitch Amplifier are 1 and 1.5 V, respectively. Consequently, the voltage levels between DS1140B and an embedded processor are respectively 2 and 3 V.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.