BenchVue software apps connect to over 700 Keysight instruments and counting.

Download the no-cost BenchVue Software below. This web based installer enables you to download and install apps with prerequisites based on your system needs.

Visit www.keysight.com/find/BenchVueDownload to download BenchVue software platform or individual apps. 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2026-09-30 2026.1 Resolved key defects to improve overall stability, usability, and performance.
Release Date Version
2026-09-30 2026.1
Version Description
Resolved key defects to improve overall stability, usability, and performance.

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

System requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

System requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

System requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

System requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

System requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

System requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
  • When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".

Licensing

  • Requires a License(s) for the applications within the platform

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.

Windows 10 only:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Prerequisites

  • Internet Connection
  • Administrator privileges on installation PC

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • None

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

System requirements

Windows 10, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions)
  • Windows 8: 32-bit & 64-bit (Professional, Enterprise, Core)
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • None

System requirements

Windows 8 & 7:

  • Windows 8 32-bit & 64-bit (Core, Pro, or Enterprise)
  • Windows 7 SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Windows XP SP3 32-bit (Professional):

  • Processor: 600 MHz or faster (1 GHz or greater recommended)
  • RAM: 1 GB (2 GB or greater recommended)

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP

Prerequisites

  • None
SHOW MORE