Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2018-11-01 09.20pc Keysight i3070 09.20pc Software Patch
Veröffentlichungsdatum Version
2018-11-01 09.20pc
Version Description
Keysight i3070 09.20pc Software Patch

This patch should only be installed on i3070 systems or Test Development stations with i3070 09.20p software installed. Please refer to Release Notes for details.

Wie geht das Herunterladen

  • Click the "Download" button and save file to local hard drive. Select appropriate exe for your Operating system

How to Install

  • 1. Save the Keysighti3070_0920pc.zip file to your hard disk.
    2. Unzip it. Choose either Win7 or Win10 folder based on the Operating System
    3. Close all open programs.
    4. Double-click Keysighti3070_0920pc.exe
    5. Follow the on-screen instructions for installation.
    6. To validate that the software was installed correctly:
        a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter.
        The following software revision should be displayed:
        Keysight i3070 09.20pc 0418 WN
     

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 7
  • Windows 10

Voraussetzungen

  • i3070 09.20p software

Supported Instruments

  • E990xE/EL, E998xE/EL
Keine Softwareversion verfügbar
SHOW MORE