Choose a country or area to see content specific to your location
Brochures
Simulate, Debug, Comply, and Certify to Global Standards and Regulation
Do you face these electromagnetic compatibility (EMC) test challenges?
• Lack of test capacity or facility
• Risk of redesign and product recall
• Increasing test complexity
• Staying current on standards and regulations
• Shortage of budget and technical resources
Keysight has four offerings to help you test your equipment under test (EUT) including components, assemblies, vehicles, and other electronic products with:
• Pre-compliance test
• Compliance testing and certifications
• Simulation and design test
• Custom test
Keysight also offers other regulatory testing and certification through our partners.
You Know your EUT. We Know Test.
Keysight test features and capabilities include:
• 10 m semi-anechoic EMC chamber for oversized EUT
• EMI testing ranges up to 40 GHz
• Radiated emissions at a 10 m distance in full compliance with ANSI C63.4, CISPR 16, CISPR 11, CISPR 32, and more
• Radiated immunity in full compliance with IEC 61000-4-3 standard in the EMS frequency range from 80 MHz to 6 GHz
• UNECE Regulation 10 testing for E-Mark certification
• Automotive component testing in full compliance with CISPR 25, ISO 11452, IS 7637, and ISO 10605
• Radio standards test
• Wireless compliance testing in full compliance with EN 300 328 and EN 301 893
• FCC test
Key test capabilities
• State-of-the-art 10 m chamber
• Latest EMI receiver (PXE) for quick emissions test
• EMC
• Automotive
• IoT
• RF and wireless
• Radiated emissions
• Conducted emissions
• Harmonics and flicker
• Immunity standards
• Radio standards
• Land mobile service
• Land mobile radios
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.