Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight network benchmarking solutions deliver end-to-end insight into mobile network quality and user experience across operators, technologies, and environments. They enable mobile operators, regulators, and service providers to evaluate coverage, capacity, and service performance in real-world conditions. From large-scale competitive campaigns to targeted in-building measurements, these solutions provide a scalable, repeatable approach to understanding how networks perform where users rely on them most. Choose between portable backpack systems, walk-testing solutions, or vehicle-based configurations to fit project needs. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Adapt to different campaign sizes with solutions that range from high-capacity drive test systems to compact in-building setups.
Measure voice, data, and application performance with detailed key performance indicators that reflect the end-user experience.
Collect performance data under actual usage conditions, from citywide drive tests to indoor locations where coverage is critical.
Benchmark and compare multiple networks simultaneously, revealing strengths and gaps in coverage, quality, and user experience.
NTD50000B
Nemo Walker Air is a carry-on solution for comparing and benchmarking multiple wireless networks and technologies simultaneously using different algorithms.
Nemo Walker Air provides you with the best real-time measurement and benchmarking. Nemo Walker Air’s extensive application testing features offer full application-level metrics on voice calls, voice quality, FTP/HTTP data transfers, iPerf, TWAMP (including one-way latency calculation), HTML browsing, YouTube streaming, Dropbox testing, Facebook testing, LinkedIn testing, Instagram testing, email testing, WhatsApp testing, Zalo testing, Viber testing, BiP testing, Google Drive testing, mScore testing, Fast.com data testing, SMS & MMS messaging, and ping. Nemo Walker Air offers real-time display of key RF and application-level metrics, such as Voice Quality Mean Opinion Score (VQ MOS) score.
Optional Carrying Solution – Backpack Air
An optional, customized backpack offers a compact carrying solution for the whole system. The backpack has specially made slots for six devices. It is also lightweight, weighing just 3,6 kg when fully loaded with a complete set of Nemo Walker Air equipment. Backpack Air includes high-quality USB batteries and can be used as a standalone system without an external power source.
Nemo Cloud enables remote control and management of Nemo Walker Air units used in field measurement campaigns. This provides real-time control and monitoring of measurement product fleets as well as improved responsiveness of measurement projects in the field. The centralized product and fleet control together with online inventory management give customers the tools to get more out of their measurement resources and product portfolio.
NTG10090A
Nemo Backpack Pro is a lightweight and modular benchmarking solution with free OTA reception.
Nemo Backpack Pro for indoor benchmarking of 5G networks
People increasingly use their smartphones in shopping malls, theaters, and sports arenas and demand uninterrupted and high-quality access to wireless networks. Because the majority of cellular data today is consumed indoors, performing 5G in-building benchmarking in live networks is vital. When performing benchmarking measurements of live 5G networks, the network quality of different mobile operators is compared against each another.
Nemo Backpack Pro enables the measuring of quality-of-experience (QoE) metrics for the services and applications your customers are actually using. With the automated AI-driven Application Testing Automation method, wireless service providers can reliably and rapidly optimize 5G network performance and deliver greater quality of experience (QoE) for smartphone users accessing world’s most widely used OTT services and social media applications, including Facebook Messenger, Microsoft Teams, Snapchat, TikTok, and Zoom.
Nemo Backpack Pro is a lightweight and modular benchmarking solution for indoor and outdoor use with Nemo Outdoor. Nemo Backpack Pro allows users to measure in-building key performance indicators (KPIs) across multiple mobile operators’ 5G networks simultaneously using up to 18 measurement devices and 1-2 scanning receivers.
Benchmarking for all wireless technologies
Due to the innovative structural design, all the test handsets have free over-the-air (OTA) RF reception and radiation without any pathloss or attenuation of the signal coming from the network. This enables operators to measure 5G FR1 and FR2 network QoS and QoE using the most accurate and scientific methods.
With high-quality lithium-ion batteries, Nemo Backpack Pro can be used as a standalone system without an external power source. When mounted in a vehicle, a cigarette lighter connector providing +12 V power can be used to power up the devices or charge batteries.
The new Nemo Backpack Pro is also designed to be used with commercial non-rooted phones which enables the quick verification of data and call performance and the comparison of QoE and QoS using the latest Android phones. The system allows the simultaneous use of different combinations of measurement modes, such as, voice calls, voice quality calls, and data transfers. The system is operated with a Tablet PC or a laptop.
Nemo Backpack Pro will radically improve benchmarking efficiency as you can measure everything with one walk test without the need to visit the same location twice. As Nemo Backpack Pro supports up to 18 measurement phones, you can measure, for example, data, calls, streaming, voice quality, and OTT apps for several operators simultaneously.
Thanks to the extremely small Nemo log file size, the log files and test results can be uploaded over the air into Nemo Cloud during the measurements. Nemo Cloud can be configured to initiate automatic test report generation and to email the report to relevant recipients. As the report will be ready immediately after tests have been completed, the solution will radically reduce time, work effort, and costs related to mobile network benchmarking.
NTD20000A
Nemo Backpack Air Pro is a 5G network indoor benchmarking system with an easy-to-use tablet interface and a reliable backpack with 12-device capacity.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Network benchmarking is a systematic process used to evaluate and compare the performance of various network services and infrastructures. This involves measuring a range of metrics that reflect the quality, efficiency, and reliability of network services. The primary goal of network benchmarking is to provide an objective basis for assessing the performance of a network, understanding how it compares to competitors or industry standards, and identifying areas for improvement.
Benchmarking often includes collecting real‑world data through drive tests and walk tests, analyzing key indicators like coverage, throughput, latency, and call reliability across multiple operators. The insights gained help network providers prioritize upgrades, optimize resources, and demonstrate competitive advantages. Regular benchmarking ensures that a network continues to meet evolving user expectations and remains competitive in a fast‑changing market.
Network benchmarking collects detailed information to assess how well a mobile network performs from both a technical and user perspective. The goal is to understand the overall Quality of Service (QoS) delivered by the network, as well as the Quality of Experience (QoE) as perceived by end users.
These campaigns gather key performance indicators that reflect how reliably and efficiently services are delivered. This includes metrics for coverage, accessibility, retainability, and integrity factors that affect whether users can consistently connect to the network and stay connected without interruption.
Call performance is another critical area. Benchmarking tools measure how often calls are successfully set up, how frequently they drop, and how long it takes to establish a connection. Call quality, blocked call rates, and overall voice experience are also evaluated.
Data services are tested for speed and responsiveness. Measurements typically include download and upload speeds, latency, and how long it takes to load common web pages. These results demonstrate the network's ability to handle everyday tasks, such as browsing, streaming, and file transfers.
In addition to core network functions, benchmarking may also include tests of popular third-party apps. This helps evaluate how over-the-top (OTT) services perform across different network conditions, offering a more complete picture of the user experience.
Wireless network benchmarking is important for understanding the service coverage and quality of competitors, ensuring your network operates competitively.
The insights gained from benchmarking can directly support business and technical goals, including: