26.5 GHz

Rugged, all-in-one N9918D FieldFox handheld analyzer for spectrum monitoring, signal analysis, interference hunting, and cable testing up to 26.5 GHz.

prod_image
  • VNA capabilities

    Yes - optional

  • Maximum frequency

    26.5 GHz

  • Maximum IQ streaming bandwidth

    120 MHz

  • Maximum analysis bandwidth

    120 MHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Capture, Analyze, and Act on Wideband Signals

FieldFox delivers all-in-one capability for spectrum monitoring, signal analysis and generation, interference hunting, and cable and antenna testing — built for performance in both field and lab environments.

Measure signals from 9 kHz to 26.5 GHz with the Keysight N9918D FieldFox Handheld Analyzer.

  • Perform spectrum analysis, vector network analysis, cable and antenna testing, pulse generation, and power measurements.
  • Capture elusive signals with up to 120 MHz gap-free, real-time bandwidth.
  • Stream wideband IQ data with bandwidth up to 120 MHz.
  • Make accurate spectrum analyzer measurements (±0.1 dB) without requiring instrument warm-up.
  • Use the intuitive touchscreen for simplified file management.
  • Carry one lightweight unit at 3.6 kg (8 lb) in a rugged, weatherproof design.

What's included:

  • AC / DC adapter
  • Localized power cord
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder straps
  • Quick Reference Guide