DDR4 Parametric Test Reference Solution

Configuration Guides

Keysight Technologies

DDR4 Parametric Test Reference Solution

Configuration Guide

One day start-up assistance

A Keysight applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.

Calibration and adjustment software

The Infiniium Series oscilloscopes are supported by Keysight’s Calibration and Adjustment software. This is the same software used at Keysight’s service centers to automate calibration. The software offers compliance tests for ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty.