Overcoming LTE Advanced RF Test Challenges

Application Notes

The LTE-A standard is being actively updated, bringing new definitions and challenges to RF engineers configuring test systems. It can be very challenging to understand the detailed LTE specifications and then implement it in products and systems that meet the needs of real-world consumers.

The signal analyzer is a key measurement tool used to test LTE designs. These analyzers have evolved, providing greater flexibility through software capabilities such as embedded measurement applications that automate standards-compliant measurements. This application note will cover some of the recent LTE-A technical updates and possible test solutions using an easy to configure signal analyzer coupled with standards-based measurement application software. The application note also explores the possibility of implementing alternative techniques to maximize the performance of your device, while still adhering to the standard.