Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Keysight Streamline Series USB Products
- P50xxA Streamline Series USB VNA
- P5022A Keysight Streamline USB Vector Network Analyzer, 9 GHz
P5022A Keysight Streamline USB Vector Network Analyzer, 9 GHz
Compact, faceless, USB vector network analyzer (VNA). Flexible four or six port VNA which dramatically reduces your size of test. Up to 9 GHz.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Compact, faceless, USB vector network analyzer (VNA). Flexible four or six port VNA which dramatically reduces your size of test. Up to 9 GHz.
Save 20% on USB Network Analyzers
Get benchtop network analysis performance with accurate and repeatable measurements in a compact form factor.
Already own a performance network analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 75% toward a new P500xA/B or P502xA/B.
Highlights
- The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 9 GHz.
- An optional second source is available on four-port models (Option 402).
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- It features the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
What's included:
- Quick-start guide
- USB 3.0 cable assembly
- Power supply, external AC-DC adapter
- Power cord
- Calibration certificate
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility