Velocity 4902 Automation Switch

The Velocity 4902 is a 72-port QSFP28 Layer 1 switch built to support 25G and 100G test environments. It delivers true Layer 1 forwarding for functional and performance testing, with ultra-low latency and jitter and a fully non-blocking transparent Layer 1 matrix.

prod_image
  • Size

    2RU

  • Ports

    72

  • Interface speed modes

    100 Mb/s, 1 Gb/s, 2.5 Gb/s, 5 Gb/s, 10 Gb/s, 25 Gb/s, 40 Gb/s, 100 Gb/s

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Velocity 4902 automation switch delivers transparent, non-blocking Layer 1 switching in a 2RU chassis for 25G and 100G test environments. It supports speeds of 100 Mb/s and 1, 2.5, 5, 10, 25, 40, and 100 Gb/s, helping teams share lab equipment, automate connection changes, and reduce test setup time.

  • 72 QSFP28 ports, supporting up to 288 ports with breakout configurations
  • Supports single-mode fiber, multimode fiber, DAC, AOC, AEC, coaxial connections, and HDMI
  • Per-port speed and media configuration for flexible test topologies
  • Ultra-low, deterministic latency and jitter to preserve test fidelity
  • Protocol-agnostic forwarding with no packet queues or packet loss caused by switch congestion
  • Port tapping for diagnostics and monitoring
  • Traffic replication using any-to-any and one-to-many connections
  • Scalable architecture supporting thousands of ports
  • CLI and REST API support for programmatic control and automation integration
  • Hardened Linux operating system and secure BIOS (UEFI)
  • Redundant, hot-swappable power supplies and fans with front-to-rear airflow