Model:
N3305A
Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight N3305A is a 500 W (0-60A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
Number of inputs
1
Input current
60 A
Input voltage
150 V
Type
Module N3300 Series
Maximum power
500 W
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 8,057
Model:
N3305A
Delivery:
QTY
Options
1
DC Electronic Load Module, 0-150V, 60A, 500 W, for N330X mainframes, 2 slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight N3305A is a 500 W (0-60A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications. The N3305A load module is fast and accurate, for programming in constant current, constant voltage, or constant resistance modes, or for making voltage, current or power measurements. The N3305A can also digitize waveforms.
The N3300 Series supports up to six channels, each with a unique maximum voltage and current. They allow the design of a flexible automated test equipment (ATE) system to verify many types of power supplies, DC-to-DC converters, and batteries. Add additional modules to test multiple power sources simultaneously. Each module includes a 16-bit voltage, current, and power measurement system.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.