Model:
34950A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
64 bits of bidirectional lines with memory for pattern simulation and capture.
Comments
Eight 8-bit digital I/O channels thresholds up to 5 V, 7 handshaking protocols and pattern memory. 10-MHz frequency counter/totalizers.
Description
Digital Input/Output with 64 bidirectional digital I/O bits
Channels/Crosspoints
64
Max Input Voltage
5
Maximum Inputs/Outputs (V, I)
5V, 24mA
Maximum output voltage
5 V
Number of inputs
64
Number of outputs
64
Speed or Frequency
20 MHz
Form factor
34980A
Inputs/Outputs
0 - 50 Volts
Platform
34980A
Terminals/Connectors/Cables
34950T Y1137A Y1138A Y1142A
Number of channels
8
Module type
Multifunction
Speed
N/A
Frequency
20 MHz
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 3,970
Model:
34950A
Delivery:
QTY
Options
1
DIO Module 64-bit with Memory and Counter for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34950A module for the 34980A Multifunction Switch/Measure Unit has 64 bi-directional lines configured as eight 8-bit channels. Each 8-bit channel has programmable polarity and thresholds up to 5V. The memory is useful for simulating and capturing digital patterns up to 10 MHz. It provides configurable handshaking protocols for a wide variety of applications.
In addition, the two counter/totalizer channels can be used to count events, frequency, period, duty cycle, totalize, and pulse width.
Standard 78-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.