Model:
34922A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
High density, multi-function switching up to 300 V, 1 A with 100 channel/second scan rates to an internal DMM.
Channels/Crosspoints
70
Maximum Inputs/Outputs (V, I)
300V, 2A
Speed or Frequency
100 ch/s
Comments
Config as 2 or 4 wire
Inputs/Outputs
300 Volts
Platform
34980A
Terminals/Connectors/Cables
34922T Y1137A Y1138A Y1139A
Number of channels
41-130
Module type
Armature Switch Multiplexer
Speed
100 ch/s
Frequency
N/A
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 3,839
Model:
34922A
Delivery:
QTY
Options
1
Armature Multiplexer Module 70-Channel for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34922A module for the 34980A Multifunction Switch/Measure Unit offers high density multiplexer switching in a compact size. It combines dense, multi-function switching with 100 channel/second scan rates to address a broad spectrum of data acquisition applications.
Current measurements can be accomplished with user provided shunt resistors. Standard 78-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.