Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Sensor heads for flexible optical power detection
Keysight optical power meter heads serve as the sensing front-end that converts optical signals into electrical output for measurement. Designed for accuracy and durability, each head is calibrated for specific wavelength ranges and power levels. Sensor types include InGaAs, germanium, and silicon detectors with optional integrating spheres and filters for optimized performance. With support for a wide range of fiber connectors and configurations, our optical power meter heads enable you to tailor your measurement setup to your application. Pair the right sensor head with the interface you need to maximize accuracy, protect against overload, and match your specific device under test. Choose one of our popular configurations or configure one specific to your application.
Available with InGaAs, silicon, or germanium sensors optimized for specific spectral ranges to deliver high accuracy and sensitivity in optical measurements.
Measure from picowatts to high-power levels with specialized heads, allowing precise characterization of low-level signals and protection against high-power overloads.
Support for a wide variety of optical connector types enables easy adaptation to different devices under test (DUTs) and testing scenarios without extensive reconfiguration.
Low polarization-dependent loss (PDL) heads for polarization-sensitive applications, enabling more accurate and reliable measurements.
Type
Head, Interface
Power range
+10 dBm to -90 dBm, +10 dBm to -80 dBm, +27 dBm to -70 dBm, +40 dBm to -60 dBm
Wavelength range
800 nm to 1700 nm, 450 nm to 1020 nm, 750 nm to 1800 nm, 850 nm to 1650 nm
Sensor type
InGaAs, Si, Ge
Uncertainty at reference conditions
± 2.2% to ± 3.0%
81624C
The 81624C Optical Power Head features a large-area InGaAs detector. It provides the highest accuracy and the lowest noise in the family and operates in the wavelength range from 800 nm to 1700 nm.
The new 81624C optical power head provides a 5 mm detector area and allows flexible placement of the remote optical power meter, which is then connected to the N7749C. The 81624C accepts parallel beams with up to 4 mm diameter, standard SM fiber and MM fiber with max. 100 μm core diameter, NA ≤ 0.3. A wide choice of adapters allows input from popular fiber connector types, bare fibers or open beams. The magnetic D-shaped adapters allow rapid removal and replacement without twisting attached fibers.
N7749C interface for two or four optical power heads
Analog output port perfect for automated alignment
81628C
The 81628C High-Power Optical Head features an integrated sphere that enables it to handle power levels up to +40 dBm (with heat sink), across 800 nm to 1700 nm wavelength range. It provides the highest accuracy at high power within the family.
The integrating sphere of the new 81628C high-power optical head accepts the input of signals from single mode fiber with NA ≤ 0.2, and MM fiber with NA ≤ 0.4, as well as from parallel beams with up to 3 mm diameter. If equipped with the included heat sink, optical power levels up to +40 dBm can be measured.
The form factor allows flexible placement of the remote optical power meter, which is then connected to the N7749C. A wide choice of adapters allows input from popular fiber connector types, bare fibers or open beams.
N7749C interface for two or four optical power heads
Analog output port perfect for automated alignment
N7749C
The N7749C optical head interface can control two or four 8162-C series optical power meter heads. Readout is supported over LAN and USB interfaces with a built-in web-browser GUI and the SCPI command set common to Keysight optical power meters.
N7749C interface for two or four optical power heads
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An optical power meter head is a modular, interchangeable sensor unit that connects to an optical power meter mainframe or interface. It is the component responsible for directly detecting the optical signal and converting it into an electrical signal for measurement.
These modular heads offer increased flexibility in configuring your optical test system for R&D, manufacturing, or service applications.
Choosing between modular power meter heads and multiport optical power meters depends on your need for flexibility versus parallelism.
Use modular optical power meter heads when:
In contrast, multiport optical power meters are designed for high-throughput production test, offering multiple parallel measurement channels in a fixed configuration. They are ideal when you need to test many identical devices simultaneously, but they lack the adaptability offered by modular systems.
Yes. Keysight optical power meter interfaces are designed with modularity in mind, allowing you to swap sensor heads as your testing needs change. For example, you can use a high-sensitivity InGaAs head for optical filter characterization, then switch to a high-power thermal head for laser transmitter testing, all without changing the mainframe. This helps reduce downtime when transitioning between test setups.
Some advanced optical power meter heads include integrating spheres and optical filters to extend their performance capabilities: