Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
1998-10-19 A.00.00 Conforms with the VXIplug&play standard. Exceptions: does not have a soft front panel or a knowledge base file. Includes a Function Panel (.fp) file.
Release Date Version
1998-10-19 A.00.00
Version Description
Conforms with the VXIplug&play standard. Exceptions: does not have a soft front panel or a knowledge base file. Includes a Function Panel (.fp) file.

How to Download

  • Click the download button, select the file and download to your PC.

How to Install

  • See the Readme under Supporting Documentation.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT
  • Windows 95

Conditions préalables

Supported Instruments

  • 4395A

Related Links

No previous versions available
SHOW MORE