- Accessories
- Adapters and Connectors
- CX1205A Test Lead Adapter
CX1205A Test Lead Adapter
Connect directly to the DUT with two mini jack terminals and five included test leads
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Connect directly to the DUT with two mini jack terminals and five included test leads
HIGHLIGHTS
- Quick current measurement from 40 nA to 1 A
- Using a pair of test leads by connecting them to the mini jack terminals
- 5 test leads are included
The CX1205A Sensor Head provides two mini jack terminals for ammeter + and - terminals of a CX3300 analog channel through a current sensor. Furnished test leads can be used for connecting the mini plug (pin) on DUT directly. This is convenient when the DUT or its test board has test pins to measure current. The maximum bandwidth will be limited compared to the SMA type sensor heads.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility