Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- U3042AM20 26.5 GHz, 20-Port Mechanical Test Set
U3042AM20 26.5 GHz, 20-Port Mechanical Test Set
Combine with a PNA, PNA-L, or PNA-X 4-port network analyzer for a complete solution for 24-port full crossbar measurements
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
U3042AM20 26.5 GHz, 20-Port Mechanical Test Set combines with a PNA, PNA-L, or PNA-X 4-port network analyzer 24-port full crossbar measurements.
HIGHLIGHTS
The U3042AM20 multiport test set is a 26.5 GHz, 20-port mechanical switching extension test set. The test set can be combined with a PNA, PNA-L or PNA-X 4-port network analyzer, providing a complete solution for 24-port full crossbar measurements.
Learn more about Keysight Multiport Test Solution
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility