Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- N6700 Series Modular System Power Supplies
- High-Performance Autoranging Power Modules, N6700 Power System
- N6751A High Performance Autoranging DC Power Module, 50V, 5A, 50W
N6751A High Performance Autoranging DC Power Module, 50V, 5A, 50W
High Performance Autoranging DC Power Module, 50V, 5A, 50W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The Keysight N6751A is a high-performance, autoranging DC power module that offers speed and accuracy for test optimization.
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Highlights
Output ratings
- Voltage: 50 V
- Current: 5 A
- Power: 50 W
Programming accuracy (at 23°C ±5°C)
- Voltage: 0.06% + 19 mV
- Current: 0.1% + 20 mA
Ripple and noise (20 Hz to 20 MHz)
- Voltage peak-to-peak: 4.5 mV
- Voltage rms: 350 µV
- Current rms: 2 mA
The Keysight N6751A is a 50 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility