Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Bench Power Supplies
- E3620 Series Bench Power Supply
- E3630A 35 W Triple Output, 6V, 2.5A and ±20V, 0.5A
E3630A 35 W Triple Output, 6V, 2.5A and ±20V, 0.5A
35 W Triple Output, 6 V, 2.5 A and ±20 V, 0.5 A
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Reliable power in dual and triple output adjustable power supply with a compact design, the E3620A, and E3630A power supplies provide excellent performance while saving space on your bench.
HIGHLIGHTS
Output ratings (Maximum current is derated 3.3% per °C from 40°C to 55°C)
- Output 1: 0 to 6 V, 0 to 2.5 A
- Output 2: 0 to +20 V, 0 to 0.5 A
- Output 3: 0 to -20 V, 0 to 0.5 A
- Power (max): 35 W
Ripple & noise from 20 Hz to 20 MHz
- Normal Mode Voltage rms: 350 µV
- Peak-to-Peak: 1.5 mV
Load & line regulation
- 0.01% + 2mV
Meter resolution
- Voltage: 10 mV
- Current: 10 mA
Keysight basic DC power supplies offer essential features for a tight budget. The multiple output, 35-50 W, E3620A and E3630A provide dual and triple outputs; small, compact size for bench use; low-noise and excellent regulation; and overload indicator to monitor output. The Keysight 35W, triple output E3630A has three versatile outputs for benchtop applications; and is offers stable and reliable power plus essential features for manual testing.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility