Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
How to Buy
N8930A Autoranging System DC Power Supply, 1,000 V, 30 A, 10,000 W, 208 VAC
Prev
Next
See Special Offers
Order from Keysight
Toll-free:
Fax:
1 800 829 4433
Hours:
7 AM to 5 PM MT
Monday to Friday
Address:
1900 Garden of the Gods Road
Colorado Springs, CO 80907-3423
United States
Online Ordering Assistance
Product Purchase
Contact us for assistance with your online ordering or for questions on our products, technical configurations or quotations.
Toll-free:
Hours:
M-F: 7AM - 5PM Mountain Time
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Sold by:
- Authorized Sales Partners
- Keysight Direct Sales
Starting from
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility