Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz
Keysight's M3102A PXIe digitizer offers 4 channels, on-board FPGA with optional software tools that enable real-time sequencing, inter-module synchronization, and a graphical FPGA design environment.
Starting from
Highlights
Applications
- Aerospace Defense
- Quantum Computing
- Electronic test
- Communications
Functionality
- 1 slot PXIe 4 channel digitizer
- 500 MSa/s, 14 bit, 200 MHz bandwidth
- Advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
The M3102A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.
Key Specifications
ADC Resolution
14 bits
Bandwidth
200 MHz
Digitizer Type
PXIe
Form Factor
PXIe
Max Sample Rate
500 MSa/s
Number of Channels
4 channels
ADC Resolution
Bandwidth
Digitizer Type
Form Factor
Max Sample Rate
Number of Channels
14 bits
200 MHz
PXIe
PXIe
500 MSa/s
4 channels
View More
ADC Resolution:
14 bits
Bandwidth:
200 MHz
Digitizer Type:
PXIe
Form Factor:
PXIe
Max Sample Rate:
500 MSa/s
Number of Channels:
4 channels
Interested in a M3102A?
Extend the Capabilities for Your PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz
Featured Resources for M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz
Related Products
Want help or have questions?