9 kHz Minimum frequency, 4.5 GHz Maximum frequency, 2-port

Compact, faceless, vector network analyzer (VNA). Flexible two-port VNA dramatically reduces your size of test. Up to 4.5 GHz.

prod_image
  • Number of built-in ports

    2

  • Maximum frequency

    4.5 GHz

  • Maximum output power

    10 dBm

  • Maximum number of sources

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

P5000B XN4-class USB Vector Network Analyzer, 2-port
P5000B XN4-class USB Vector Network Analyzer, 2-port

Model:

P5000B

QTY

Options

1

Vector network analyzer, 9 kHz to 4.5 GHz, 2-port, with Thunderbolt 3 interface | KeysightCare Assured First Year Support | Included - instrument fundamentals and operations starter. | Return to Keysight Warranty - 1 year.

1

2-port, 9 kHz to 4.5 GHz

Highlights

Carry this High-Performance, Compact VNA with One Hand

  • 2-port, 9 kHz to 4.5 GHz
  • Improve throughput with fast Thunderbolt 3 interface
  • Choose from a wide range of measurement applications to gain deeper insight into your component tests
  • Share the portable VNA with other teams and locations
  • Extend the number of test ports by cascading two VNAs
  • Measure with the same GUI, SCPI commands, and measurement science as Keysight’s trusted high-performance VNAs
  • Calibrate quickly with Keysight Electronic Calibration (ECal) modules
  • Upgrade your hardware with high performance-enabling software
  • Keep your instrument up-to-date with VNA activation software