What are you looking for?
U4431A-613 MIPI M-PHY Command Line Packet Generator (64-bit)
The Command Line Packet Generator (CLPG) acts as a stimulus Host and exercises the M-PHY UniPro link. It also has an embedded analyzer with bidirectional data capture and analysis i.e. captures the data that it transmits as stimulus as well as the data that it receives from DUT. The CLPG tool is available as a licensed software option (U4431A-613) of the Keysight U4431A M-PHY Protocol Analyzer module, which is installed in a Keysight AXIe chassis (M9502A).
To use the U4431A-613 Command Line Packet Generator Software, Please install the following software components in the specified sequence before starting:
- Keysight Logic and Protocol Analyzer (LPA)
- Active TCL 8.5 (32 bit)
- TCOM package (TCL COM Interface)
- Keysight Command Line Packet Generator (CLPG) Add-On Package
リリース | バージョン | 内容 |
---|---|---|
2018-12-14 | 06.50.0001 | Similar to Logic and Protocol Analyzer software (Main Application), U4431A M-PHY Command Line Packet Generator (Add-On package) is also 64-bit application. Therefore it is only supported on 64-bit operating systems. |
リリース | バージョン |
---|---|
2018-12-14 | 06.50.0001 |
Version Description |
---|
Similar to Logic and Protocol Analyzer software (Main Application), U4431A M-PHY Command Line Packet Generator (Add-On package) is also 64-bit application. Therefore it is only supported on 64-bit operating systems. |
ダウンロード方法
Click the download button, select file and save.
インストール方法
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
ライセンス
- Requires a License
説明資料
Installs on: PC
OS
- Windows 8
- Windows 7
- Windows 10
- Windows Server 2012
- Windows Server 2012 R2
- Windows Server 2008
- Windows Server 2018 R2
前提知識
対象測定器
- U4431A MIPI M-PHY Protocol Analyzer