Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2014-09-09 2014.01 The DDR4 CTB Add-on provides simulation-measurement correlation and workflow for DDR4 Compliance.
Veröffentlichungsdatum Version
2014-09-09 2014.01
Version Description
The DDR4 CTB Add-on provides simulation-measurement correlation and workflow for DDR4 Compliance.

ADS 2014.01 DDR4 CTB Add-on - Adds DDR4 Compliance Test Bench (CTB) to ADS 2014.01.

How to Install

Lizenzierung

  • Requires a License

Installs on: PC

Operating System

  • Windows 7

Voraussetzungen

  • The ADS 2014.01 DDR4 CTB Add-on requires prior installation of ADS 2014.01 with Hotfix 3. Minimally ADS Core and ADS Transient Convolution Element or a bundle (like W2210) that contains these two.
  • The W2351EP DDR4 Compliance Test Bench license is required.
  • Oscilloscope software (no actual oscilloscope is required: the software runs on an ordinary Windows PC in offline/remote mode):
    • N8900A-001 Infiniium Offline
    • N8900A-002 DSA Package (EZJIT Plus and SDA)
    • N6462A-1TP DDR4 Compliance Transportable License
Keine Softwareversion verfügbar
SHOW MORE