What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs (32-bit)
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe (where xxxxxxxx is the version number) , OK.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package. |
Release Date | Version |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package. |
How to Download
Click the download button, select file and save.
How to Install
To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe where xxxxxxxx is the version number , OK.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
- Windows 8.1
Prerequisites
Supported Instruments
- 16800 series and 16900 series Logic Analyzers, U4154A Logic Analyzer
No previous versions available
SHOW MORE