What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4623A Bus Decoder for LPDDR and LPDDR2 Validation
To use the Bus Decoder for LPDDR and LPDDR2 Validation, please do the following:
- Ensure that you have the Logic & Protocol Analyzer Software loaded.
- Load the B4623A Bus Decoder for LPDDR and LPDDR2 Validation
- Load the required add-in: DDR Setup Assistant and Eyefinder
Optional Add-ins:
- B4621A Bus Decoder for DDR2 and DDR3 Validation
- B4622A DDR2/3 Protocol Compliance and Analysis Tool
- Enhanced Turbo Trigger Tool (for 1695X modules only)
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-02-09 | 05.90 | B4623A Bus Decoder for LPDDR and LPDDR2 Application Software |
Release Date | Version |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
B4623A Bus Decoder for LPDDR and LPDDR2 Application Software |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
Licensing
- Requires a License
Supporting Documentation
Add-On Software / Utilities
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
Prerequisites
Supported Instruments
- 16950B, 16962A, U4154A Logic Analyzers
Related Links
No previous versions available
SHOW MORE