For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers

This driver download installs the IVI-C, IVI-COM, LabVIEW, and MATLAB driver components, as well as the soft front panel and kernel device driver.

Keysight modular drivers also require that Keysight IO Libraries Suite 16.0 or greater be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Current Version Details
Version 1.0.0.0
Models Supported M9155C, M9156C, M9157C
IO Libraries Required Version 16.0 or greater
Driver Types and Version IVI-C (32/64-bit) 1.0.0.0
IVI-COM (32/64-bit) 1.0.0.0
LabVIEW (32/64-bit) 1.0
MATLAB (32 bit) 1.0.0.0
Soft Front Panel Version 1.0.0.0
IVI Classes Supported IviSwtch 3.0
IviDriver 1.0
Minimum IVI Shared Components Version 2.1.1


 

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2019-04-01 1.0.7.0 Fixed 64 bits defect
发布日期 版本
2019-04-01 1.0.7.0
版本说明
Fixed 64 bits defect

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0, IviSwtch 4.0

如何下载

  1. Click the Download button.
  2. Unzip the downloaded file.
  3. Double-click the installer and select Next.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

安装到: PC

操作系统

  • Windows 7
  • Windows 10

支持的仪器

  • M9155C, M9156C, M9157C, M9161D

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0, IviSwtch 4.0

如何下载

  1. Click the Download button.
  2. Choose Run.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

安装到: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows XP

支持的仪器

  • M9155C, M9156C, M9157C, M9161D

如何下载

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

安装到: PC

操作系统

  • Windows 8
  • Windows 7
  • Windows Vista

前提要求

  • See Documentation

支持的仪器

  • M9155C, M9156C, M9157C, M9155CH40, M9156CH40, M9157CH40
SHOW MORE