System Requirements

  • A Pentium PC with Windows NT 4.0.1 Note: Windows NT 4.0 MUST have Service Pack 3 or later installed. To check the version on your PC look on the Task bar under Start, Programs, Administrative Tools, Windows NT Diagnostics.
  • If you want to make actual measurements, you'll also need a GPIB card for your PC and maybe a VXI card depending on what hardware you're using. If you are using Keysight I/O Libraries you will need version G.02.01 or later (download from this page). Note: You can run the software in the default "Demo" mode and make simulated measurements without any instruments or I/O hardware.

1Pentium is a U.S. registered trademark of Intel Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Keysight I/O Libraries G.02.01

You need to have this installed before using the Keysight E5500A with GPIB instruments. Be sure to run the Config Utility to configure your card and then use the Asset Manager in the Keysight E5500A to configure system assets on the GPIB bus. Save this file on your PC and then run it to install the software.

hpiolibs.exe PC Format (DOS), 8.0MB, 1998

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-02-20 n/a hpiolibs.exe
Release Date Version
2004-02-20 n/a
Version Description
hpiolibs.exe

How to Download

  • See Above

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT

Prerequisites

  • Information Not Available

Supported Instruments

  • E5500A
No previous versions available
SHOW MORE