Here’s the page we think you wanted. See search results instead:


Discutez avec un expert

RF Power Meter IVI Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 2.1, IviPwrMeter 2.0

IVI Generation: IVI-2014

Release Date Version Version Description
2015-10-21 Channel name issue fixed.

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP


Supported Instruments

  • E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA

Related Links