What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BenchLink Data Logger 3
The Keysight benchLink data logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows-based application that uses a familiar spreadsheet environment to define measurement data to be collected.
BenchLink data logger 3 software is not dependent on any earlier versions of data logger software. It will install in a separate directory on your PC. You can import the configuration files from previous versions into data logger 3. Data logs collected using data logger 1 or data logger II requires those versions of data logger to export the data.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2012-01-01 | 4.3.00 | Data logging software for the 34970A and 34972A data acquisition / data logging switch units. |
Veröffentlichungsdatum | Version |
---|---|
2012-01-01 | 4.3.00 |
Version Description |
---|
Data logging software for the 34970A and 34972A data acquisition / data logging switch units. |
How to Download
- Click Download button
- Save file to PC
How to Install
-
Uninstall any earlier version
CAUTION: Save all configurations and data files before uninstalling an earlier version. See transferring data and configurations to a new version in the Supporting Documentation. -
Run .exe file to install
Run-time components Microsoft .Net 2.0 and Data Access 2.8 SP1 will be installed
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 8 Pro
- Windows 7 Pro; Enterprise and Ultimate (Excludes Home Edition)
- Windows Vista (Excludes Home Edition)
- Windows XP SP 3 (Excludes Home Edition)
Voraussetzungen
- Controller: Recommend Pentium 4, 800 MHz or greater, Min: Pentium III, 500 MHz
- RAM: Recommend 256 MB or greater, Min 128 MB
- Disk Space: Recommend 200 MB, Min 100 MB
- Display: 1024x768 resolution, 256 colors
- Agilent IO Libraries Version 14.1 or later (CD included with instrument or download from www.agilent.com/find/iosuite)
- Adobe Acrobat Reader 5.0 or higher (to view documentation)
- User mode: Power Users and Administrators only
Supported Instruments
- 34970A and 34972A
Ähnliche Links
Keine Softwareversion verfügbar
SHOW MORE