O que você está procurando?
M8020A J-BERT High-Performance BERTs
The high-performance Keysight J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.
A partir de
Highlights
- data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
- expandable to 32 Gb/s with M8062A, 32 Gb/s BERT front-end
- integrated and calibrated jitter injection: RJ, PJ1, PJ2, SJ, BUJ, sinusoidal interference (common-mode and differential-mode), SSC (triangular and arbitrary, residual)
- 8-tap de-emphasis (positive and negative) up to 20 dB
- integrated and adjustable ISI for loss emulation
- interactive link training for SAS-3, USB 3.0/3.1 and PCI Express supporting 8 GT/s and 16 GT/s
- interactive TxEQ training for IEEE 10GBASE-KR, 25GBASE-KR, and 100GBASE-KR4
- built-in clock data recovery and equalization
- system integration with M8070A software for M8000 BER series
- seamless operation with BERT/scope and arbitrary waveform generators
The Custom Power Behind Our Instruments
Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. Keysight ASICs in the M8020A High Performance J-BERTs enable speed, bandwidth, and flexibility for 400GbE transmission systems with excellent eye diagrams.
Principais especificações
Interested in a M8020A?
Extend The Capabilities For Your J-BERT High-Performance BERTs
Featured Resources
Want help or have questions?