What are you looking for?
X-Parameters
X-parameters* are mathematically correct extension of S-parameters to characterize the relative phase and amplitudes of harmonics generated by non-linear components under large input power levels at all ports. It correctly characterizes impedance mismatches and frequency mixing behavior to allow accurate simulation of cascading non-linear X-parameter blocks, such as amplifiers and mixers in wireless design. Keysight’s Advanced Design System (ADS) software is engineered specifically to simulate and generate X-parameter models of multi-port, non-linear components or devices under load pull conditions.
Experiencing problems viewing the videos?
Additional video codecs may be required!
If you are experiencing problems attempting to view the videos below, you may need to download the appropriate video coder-decoder (codec) for your platform from the following website:
* "X-parameters" is a registered trademark of Keysight Technologies. The X-parameter format and underlying equations are open and documented. For more information click here.