Technical Overviews
Develop, integrate, and validate devices
Data rates up to:
With the Keysight E6703J W-CDMA/HSPA lab application, developers have the only instrument available that provides a systematic approach to root-cause analysis of high throughput issues in the mobile protocol stack; from MAC to IP.
Get to RF conformance faster
The E6703J is the only solution available providing both signaling variables and measurements for testing 3GPP TS34.121 Sections 5, 6, 7, and 9. Others can emulate HSPA, but only the Keysight solution drives the mobile into the correct state for the latest HSPA testing required by 3GPP.
Quickly test any design change
With support for voice, video, short message service (SMS), multi-media messaging service (MMS), cell broadcast SMS (CBSMS), circuit-switched data, and packet data call connections, design changes in anything from RF to TCP can be quickly validated with a complete regression test of mobile functions right at your desk.
Fast and flexible signaling— with you in control of network operations
Our network emulation is designed to make connecting calls fast and simple—and give you choices. We have pulled some of the most commonly requested parameters up from the protocol stack, providing many different connection scenarios without requiring you to fully understand the 3GPP stack and a complex scripting language. The E6703J delivers the control you need to get your job done faster.
The world’s wireless applications brought right to your fingertips
Keysight lab applications bring testing and tuning end-user applications right to your desk—without limiting how far your device may search when looking for real content. With our industry-leading SMS/MMS/cell broadcast messaging capabilities, live end-to-end video conferencing, and blazing fast packet connections to the Internet over RF, you have the capability to test most mobile applications fully without leaving your office.
Developing more than just W-CDMA/HSPA devices? Just hook it up and go!
If your development needs go beyond W-CDMA/HSPA, with additional firmware that same box on your desk can connect calls from GSM to EDGE Evolution and everything in between. Keysight leads the industry in support of 2G, 3G, and 3.5G solutions for cdma2000®, 1xEV-DO, TD-HSUPA, HSDPA-MIMO, DB-DC-HSDPA, and DC-HSDPA. Contact your Keysight sales engineer to learn how the E5515C/E test set gives you the flexibility to adapt quickly to emerging standards and technologies.
Functional test analysis
Reduce development and verification cycle time by systematically engaging mobile device layers “up the stack” to find design problems early—before they are found by your customers.
Validate a phone’s data throughput capability while using SMS, MMS, data transfer, video, or other 3G services, all in the presence of realistic network impairments.
Drive down defect resolution cost by finding complex hardware, protocol, and application related issues that are specific to how the phone will function on the network, early in the design cycle. All this for a price that is significantly less than traditional script-based test equipment.
Base station emulation
From basic network settings like country code and cell ID, lab application variables for network emulation extend into such things as network operating mode, TMSI assignment, authentication, neighbor list management, and PDP context rejection; giving you the flexibility you need.
The pulse of mobile/network interactions
Wireless Protocol Advisor software gives you all messages for the mobile and network from MAC layer all the way to IP. And, with triggering and filtering functionality, you can set up troublesome scenarios that fail intermittently on Friday and come back Monday morning with a bounded and focused protocol log of exactly what happened surrounding the particular issue. The latest protocol logging for DC-HSDPA and HSDPA-MIMO can help you find and resolve problems early in the design life cycle
RF conformance—mandatory in GCF
Today, with the availability of more competitive mobile devices, network operators are becoming very selective, and demanding validation. With the largest and most compliant set of RF measurements available among one-box-testers, the E5515C/E can get you into validation sooner.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.