Data Sheets
Keysight Technologies
802.11ad Integrated RF Test Solution
E7760A Wideband Transceiver
M1650A mmWave Transceiver
Data Sheet
Introduction
Design your 802.11ad device with confidence
Evaluating devices at 68 GHz with 2 GHz of IF bandwidth is difficult. You need tools that step up to the challenge and prove out your design. The E7760A wideband transceiver with its built in 802.11ad application software gives you insight into both the IF and the RF of your device. Connect the E7760A to a M1650A mmWave transceiver and your measurement plane is now right next to your device. Attach six RF heads to a single E7760A to drive greater throughput in multi-device testing, or speed up beam steering calibration. Validating an 802.11ad design is tough, but with the E7760A and M1650A you’ll get it done faster and with confidence.
Product Specifications Definitions and Conditions
The test set is expected to meet its specifications when:
Typical
The expected performance that 95% of the products exhibit with 95% confidence level at room temperature (approximately 25 °C), after alignment within the stated alignment time and temperature limits.
Nominal
The expected performance or information useful in the application of the product, but are not covered by the product warranty
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.