Data Sheets
Keysight Technologies
M9005A PXIe Chassis
Integrated System Module, 5-slots, 3U
Introduction
The Keysight Technologies, Inc. M9005A PXIe 5-slot chassis is the smallest footprint family member of Keysight’s PXIe chassis product line. It has been designed as a low cost, bench friendly solution while still enabling PXIe compatibility and performance. The integrated system module enables a solution that is fast and easy to setup. The combination of footprint, cost, and performance make it a perfect entry-level chassis for many applications.
Key Features
Hardware
Overview Backplane configuration
The M9005 PXIe chassis provides 5 peripheral slots: 3 hybrid-compatible slots and 2 PXI Express for a combination of measurement flexibility and performance. Each slot has a PCIe® x1 Gen 1 link to the upstream PC. Each hybrid peripheral slot can accept a PXI Express peripheral module, a CompactPCI Express Type-2 peripheral, or a PXI-1 module which has the J2 connector replaced with the XJ4 connector. The hybrid slots provide full PXI Express and 32-bit PXI functionality.
Software Overview
The M9005A provides a simple use model. The only necessary software is low level chassis driver which allows the system PXI resource manager to enumerate the M9005A chassis and the installed modules.
Keysight Standard Warranty
With Keysight’s standard warranty, your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
Recommended Configuration
Configure the Keysight M9005A PXIe chassis as follows:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.