Choose a country or area to see content specific to your location
Product Fact Sheets
Keysight N8900 Series
Prewired Rack Systems Up to 90kW
N8900 rack system benefits include:
Take the Worry Out of Designing High-Power Systems
If you design or implement high- power systems that require up to 90 kW, you face a variety of design, debugging and safety challenges associated with high voltages. Now you can overcome these challenges for voltages up to 1500 V and currents up to 3060 A with the prewired Keysight N8900 Series rack system.
You can install up to six 15-kW N8900 Series autoranging DC power supplies in the prewired rack in parallel – then treat the entire rack as a single-output power supply that delivers up to 90 kW. Autoranging capability gives you full power output at a wide range of voltages.
Simply choose the N8900 Series rack and autoranging DC power supplies that meet your requirements:
The maximum current values are for one power supply; multiply these values by the number of supplies in your rack.
Learn more at: www.keysight.com/find/N8900Rack
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.