Column Control DTX

E4980A Precision LCR Meter 20 Hz to 2 MHz

Product Fact Sheets

Product Fact Sheet

An industry standard LCR meter

Keysight Technologies, Inc. E4980A precision LCR meter is an industry standard of high-end LCR meters which provides the best combination of accuracy, speed and versatility. Along with the widest variety of accessories, a broad range of component, semiconductor, and material measurement applications in general R&D and production environments can be addressed.

Key features

1. Accurate measurements

Exceptionally low noise at both low and high impedance to improve test quality

- 0.05% basic impedance accuracy

- Open/Short/Load compensation

- Test cable extension (1/2/4 m)

2. Fast measurement speed

Fast speed provides more throughput reducing cost of test

- 5.6 ms (SHORT), 88 ms (MED), 220 ms (LONG) @1 MHz

3. Measurement versatility

- 20 Hz to 2 MHz test frequency with 4-digit resolution

- 16 impedance parameters

- 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal

- DC bias 1.5/2 V

- Auto-level control

- 201 points of programmable list sweep

- DC resistance (mandatory option)

4. Power and DC bias enhancement (Option 001)

- 0 to 20 Vrms/100 mArms test signal

- 0 to ± 40 V DC bias with 0.3 mV minimum resolution

- Second DC source controllable from 0 to ± 10 V

- DC bias current/voltage measurement capabilities
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX